TORCH CUT RING ABS
514969-03
Tools514969-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 36.380 |
| Product height mm | 924.052 |
| Product length in | 36.380 |
| Product length mm | 924.052 |
| Product Material | Carbon Steel |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Sub brand | Airflex |