TORCH CUT RING
515282-01
Tools515282-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 29.380 |
| Product height mm | 746.252 |
| Product length in | 29.380 |
| Product length mm | 746.252 |
| Product Material | Carbon Steel |
| Product width in | 1.750 |
| Product width mm | 44.45 |
| Sub brand | Airflex |