TORCH CUT RING
515284-01
Tools515284-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 24.380 |
| Product height mm | 619.252 |
| Product length in | 24.380 |
| Product length mm | 619.252 |
| Product Material | Carbon Steel |
| Product width in | 1.750 |
| Product width mm | 44.45 |
| Sub brand | Airflex |