TORCH CUT RING
515399-03
Tools515399-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 50.880 |
| Product height mm | 1292.352 |
| Product length in | 50.880 |
| Product length mm | 1292.352 |
| Product Material | Ductile Iron |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Sub brand | Airflex |