BRAKE-CALIPER, 225DP
142862J
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.875 |
| Product height mm | | 123.825 |
| Product length in | | 6.125 |
| Product length mm | | 155.575 |
| Product width in | | 6.100 |
| Product width mm | | 154.940 |
| Sub brand | AIRFLEX | Airflex |