Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake application | PRESSURE SET | Pressure set |
| Brake Type | DPA | DPA |
| Brand | DANFOSS | Danfoss |
| Item type | HYDRAULIC | Hydraulic |
| Lining thickness in | 0.32 | |
| Lining thickness mm | 8.00 | |
| Minimum disc diameter in | 12.00 | |
| Minimum disc diameter mm | 305.00 | |
| Product height in | 4.690 | |
| Product height mm | 119.126 | |
| Product length in | 5.140 | |
| Product length mm | 130.556 | |
| Product width in | 5.820 | |
| Product width mm | 147.828 | |
| Sub brand | AIRFLEX | Airflex |
