225DP CLPR FRIC BLK
307540-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.590 |
| Product height mm | | 14.986 |
| Product length in | | 2.630 |
| Product length mm | | 66.802 |
| Product width in | | 2.370 |
| Product width mm | | 60.198 |
| Sub brand | AIRFLEX | Airflex |