Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Brake |
| Product height in | 6.890 |
| Product height mm | 175.006 |
| Product length in | 6.890 |
| Product length mm | 175.006 |
| Product width in | 3.622 |
| Product width mm | 91.999 |
| Sub brand | Airflex |