Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 0.50 |
| Minimum disc diameter in | 7.80 |
| Product height in | 11.232 |
| Product height mm | 285.293 |
| Product length in | 6.591 |
| Product length mm | 167.411 |
| Product width in | 5.655 |
| Product width mm | 143.637 |
| Sub brand | Airflex |
