Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake application | SPRING SET | Spring set |
| Brake Type | COREMO | Coremo |
| Brand | DANFOSS | Danfoss |
| Item type | PNEUMATIC | Pneumatic |
| Lining thickness in | 0.50 | |
| Minimum disc diameter in | 5.85 | |
| Product height in | 7.371 | |
| Product height mm | 187.223 | |
| Product length in | 3.822 | |
| Product length mm | 97.079 | |
| Product width in | 8.892 | |
| Product width mm | 225.857 | |
| Sub brand | AIRFLEX | Airflex |
