Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 1.00 |
| Minimum disc diameter in | 23.79 |
| Product height in | 16.497 |
| Product height mm | 419.024 |
| Product length in | 11.505 |
| Product length mm | 292.227 |
| Product width in | 19.305 |
| Product width mm | 490.347 |
| Sub brand | Airflex |
