Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Brake |
| Lining thickness in | 0.50 |
| Minimum disc diameter in | 7.87 |
| Product height in | 10.925 |
| Product height mm | 277.495 |
| Product length in | 5.670 |
| Product length mm | 144.018 |
| Product width in | 9.880 |
| Product width mm | 250.952 |
| Sub brand | Airflex |
