Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Pneumatic |
| Lining thickness in | 0.50 |
| Minimum disc diameter in | 7.87 |
| Product height in | 9.587 |
| Product height mm | 243.510 |
| Product length in | 4.094 |
| Product length mm | 103.988 |
| Product width in | 8.917 |
| Product width mm | 226.492 |
| Sub brand | Airflex |
