Product specifications
Characteristic | Value |
|---|---|
| Brake application | Spring set |
| Brake Type | Coremo |
| Brand | Danfoss |
| Item type | Brake |
| Product height in | 4.016 |
| Product height mm | 102.006 |
| Product length in | 4.016 |
| Product length mm | 102.006 |
| Product width in | 2.910 |
| Product width mm | 73.914 |
| Sub brand | Airflex |
