Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake application | PRESSURE SET | Pressure set |
| Brake Type | COREMO | Coremo |
| Brand | DANFOSS | Danfoss |
| Item type | HYDRAULIC | Hydraulic |
| Lining thickness in | 1.00 | |
| Minimum disc diameter in | 19.50 | |
| Product height in | 8.970 | |
| Product height mm | 227.838 | |
| Product length in | 10.062 | |
| Product length mm | 255.575 | |
| Product width in | 14.040 | |
| Product width mm | 356.616 | |
| Sub brand | AIRFLEX | Airflex |
