Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | SPRING SET |
| Disc quantity | 1 | 1 |
| Product height in | 36.577 | |
| Product height mm | 929.056 | |
| Product length in | 31.000 | |
| Product length mm | 787.400 | |
| Product width in | 24.649 | |
| Product width mm | 626.085 | |
| Series | WCS | WCS |
| Size | 24 | 24 |
| Sub brand | AIRFLEX | Airflex |
