736WCBD C/R, MTL 3-97 LI
108050
Tools108050 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 72.500 |
| Product height mm | 1841.500 |
| Product length in | 57.750 |
| Product length mm | 1466.850 |
| Product width in | 52.630 |
| Product width mm | 1336.802 |
| Series | WCBD |
| Sub brand | Airflex |