Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | PRESSURE SET |
| Disc quantity | 1 | 1 |
| Inertia kg-sq m | 0.80 | |
| Inertia lb-sq ft | 20.0 | |
| Maximum speed RPM | 1600 | |
| Series | WCB2 | WCB2 |
| Size | 18 | 18 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 5.5 bar Nm | 5514 | |
| Torque at 80 psi lb-in | 48800 |