Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | SPRING SET |
| Disc quantity | 2 |
| Maximum speed RPM | 1680 |
| Product height in | 18.750 |
| Product height mm | 476.250 |
| Product length in | 18.750 |
| Product length mm | 476.250 |
| Product width in | 11.430 |
| Product width mm | 290.322 |
| Series | WCS |
| Size | 14 |
| Sub brand | Airflex |
