Danfoss Airflex Water Cooled Brakes 124WCS (RIGHT)

218WCS 80PSI 0.1GPM/HP H LINING

146318D


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSPRING SET
Disc quantity22
Maximum speed RPM1600
Product height in23.690
Product height mm601.726
Product length in23.690
Product length mm601.726
Product width in13.330
Product width mm338.582
SeriesWCSWCS
Size1818
Sub brandAIRFLEXAirflex