Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | SPRING SET |
| Disc quantity | 2 |
| Maximum speed RPM | 1600 |
| Product height in | 30.380 |
| Product height mm | 771.652 |
| Product length in | 30.380 |
| Product length mm | 771.652 |
| Product width in | 16.230 |
| Product width mm | 412.242 |
| Series | WCS |
| Size | 18 |
| Sub brand | Airflex |
