BRAKE-AIR, 436WCSB CERTS
146402BV
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 44.498 |
| Product height mm | | 1130.249 |
| Product length in | | 44.498 |
| Product length mm | | 1130.249 |
| Product width in | | 36.310 |
| Product width mm | | 922.274 |
| Sub brand | AIRFLEX | Airflex |