Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | PRESSURE SET |
| Disc quantity | 3 |
| Maximum speed RPM | 2100 |
| Product height in | 18.750 |
| Product height mm | 476.250 |
| Product length in | 18.750 |
| Product length mm | 476.250 |
| Product width in | 16.250 |
| Product width mm | 412.750 |
| Series | WCBD |
| Size | 14 |
| Sub brand | Airflex |
