Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | PRESSURE SET |
| Disc quantity | 1 |
| Maximum speed RPM | 1600 |
| Product height in | 23.740 |
| Product height mm | 602.996 |
| Product length in | 23.740 |
| Product length mm | 602.996 |
| Product width in | 9.000 |
| Product width mm | 228.600 |
| Series | WCBD |
| Size | 18 |
| Sub brand | Airflex |
| Torque at 80 psi lb-in | 36400 |
