BRAKE-AIR, 324WCBD
146427AE
Tools146427AE Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 30.410 |
| Product height mm | 772.414 |
| Product length in | 30.410 |
| Product length mm | 772.414 |
| Product width in | 24.000 |
| Product width mm | 609.600 |
| Series | WCBD |
| Sub brand | Airflex |