BRAKE-AIR, 236WCBD
146430AE
Tools146430AE Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 44.498 |
| Product height mm | 1130.249 |
| Product length in | 44.498 |
| Product length mm | 1130.249 |
| Product width in | 20.750 |
| Product width mm | 527.050 |
| Series | WCBD |
| Sub brand | Airflex |