Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | PRESSURE SET | PRESSURE SET |
| Disc quantity | 2 | 2 |
| Maximum speed RPM | 600 | |
| Product height in | 57.090 | |
| Product height mm | 1450.086 | |
| Product length in | 57.090 | |
| Product length mm | 1450.086 | |
| Product width in | 23.700 | |
| Product width mm | 601.980 | |
| SERIES | WCBD | WCBD |
| Size | 48 | 48 |
| Sub brand | AIRFLEX | Airflex |
