Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | PRESSURE SET |
| Disc quantity | 3 |
| Inertia kg-sq m | 859.6 |
| Inertia lb-sq ft | 20398.0 |
| Maximum speed RPM | 600 |
| Product height in | 57.090 |
| Product height mm | 1450.086 |
| Product length in | 57.090 |
| Product length mm | 1450.086 |
| Product width in | 30.950 |
| Product width mm | 786.130 |
| Series | WCBD |
| Size | 48 |
| Sub brand | Airflex |
| Torque at 5.5 bar Nm | 232523 |
| Torque at 80 psi lb-in | 2058000 |
