BRAKE-AIR, 208WCB2
146456A
Tools146456A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.125 |
| Product height mm | 307.975 |
| Product length in | 12.125 |
| Product length mm | 307.975 |
| Product width in | 9.750 |
| Product width mm | 247.650 |
| Series | WCB2 |
| Sub brand | Airflex |