BRAKE-AIR, 118WCB2
146461A
Tools146461A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.690 |
| Product height mm | 601.726 |
| Product length in | 23.690 |
| Product length mm | 601.726 |
| Product width in | 9.000 |
| Product width mm | 228.600 |
| Series | WCB2 |
| Sub brand | Airflex |