BRAKE-AIR, 218WCB2
146462A
Tools146462A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.690 |
| Product height mm | 601.726 |
| Product length in | 23.690 |
| Product length mm | 601.726 |
| Product width in | 13.000 |
| Product width mm | 330.200 |
| Series | WCB2 |
| Sub brand | Airflex |