BRAKE-AIR, 318WCB2
146463A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 23.690 |
| Product height mm | | 601.726 |
| Product length in | | 23.690 |
| Product length mm | | 601.726 |
| Product width in | | 17.250 |
| Product width mm | | 438.150 |
| SERIES | WCB2 | WCB2 |
| Sub brand | AIRFLEX | Airflex |