Danfoss  Water Cooled Brakes 448WCB2 (RIGHT)

424WCB2 31A0H 1A0A0A

146468AK


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPRESSURE SET
Disc quantity44
Maximum speed RPM1200
Product height in30.410
Product height mm772.414
Product length in30.410
Product length mm772.414
Product width in28.500
Product width mm723.900
SeriesWCB2WCB2
Size2424
Sub brandAIRFLEXAirflex