BRAKE-AIR, 236WCB2
146470A-LM
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Disc quantity | 2 |
| Inertia kg-sq m | 266.5 |
| Inertia lb-sq ft | 6323.0 |
| Maximum speed RPM | 700 |
| Series | WCB2 |
| Size | 36 |
| Sub brand | Airflex |
| Torque at 5.5 bar Nm | 66661 |
| Torque at 80 psi lb-in | 590000 |