WC SPRING ROD
202671
Tools202671 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 0.250 |
| Product length mm | 6.350 |
| Product Material | Aluminum |
| Product width in | 4.188 |
| Product width mm | 106.363 |
| Sub brand | Airflex |