36WCS/WCB PRESS PL BUSH
203863-04
Tools203863-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.374 |
| Product height mm | 60.300 |
| Product length in | 2.374 |
| Product length mm | 60.300 |
| Product Material | Bronze-Copper |
| Product width in | 2.328 |
| Product width mm | 59.131 |
| Sub brand | Airflex |