BUSHING, 18WCB/WCS
204114-04
Tools204114-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.469 |
| Product height mm | 37.313 |
| Product length in | 1.469 |
| Product length mm | 37.313 |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Sub brand | Airflex |