36WCBD3/WCSB3 BUSHING
204240-03
Tools204240-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.874 |
| Product height mm | 73.000 |
| Product length in | 2.874 |
| Product length mm | 73.000 |
| Product Material | Bearing Bronze |
| Product width in | 2.508 |
| Product width mm | 63.703 |
| Sub brand | Airflex |