Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Water-cooled brakes
302813-0001
GEAR, 118 1.750/1.755 RGH BR
302813-0001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
302813-0001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.266
Product height mm
209.956
Product length in
8.266
Product length mm
209.956
Product width in
2.500
Product width mm
63.500
Sub brand
AIRFLEX
Airflex