CLAMP TUBE, 24WCB
306542-23
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.625 |
| Product height mm | | 41.275 |
| Product length in | | 1.625 |
| Product length mm | | 41.275 |
| Product width in | | 11.665 |
| Product width mm | | 296.291 |
| Sub brand | AIRFLEX | Airflex |