CLAMP TUBE, 424WCB
306542-24
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.625 |
| Product height mm | | 41.275 |
| Product length in | | 1.625 |
| Product length mm | | 41.275 |
| Product width in | | 15.109 |
| Product width mm | | 383.769 |
| Sub brand | AIRFLEX | Airflex |