318WCB CLAMP TUBE
306956-17
Tools306956-17 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 1.250 |
| Product length mm | 31.750 |
| Product Material | Carbon Steel |
| Product width in | 9.119 |
| Product width mm | 231.623 |
| Sub brand | Airflex |