36WCB/WCS STUD
307111-02
Tools307111-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product Material | Steel |
| Product width in | 29.250 |
| Product width mm | 742.95 |
| Sub brand | Airflex |