36WCB STUD, 39.0 LG.
307111-19
Tools307111-19 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product Material | Steel |
| Product width in | 39.000 |
| Product width mm | 990.6 |
| Sub brand | Airflex |