36WCB STUD, 37.75LG.
307111-20
Tools307111-20 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 1.375 |
| Product length mm | 34.925 |
| Product Material | Steel |
| Product width in | 37.250 |
| Product width mm | 946.15 |
| Sub brand | Airflex |