24WCB WEAR RING
307126-04
Tools307126-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product Material | Steel |
| Product width in | 0.255 |
| Product width mm | 6.477 |
| Sub brand | Airflex |