318WCB WEAR RING,.15 LG
307133-02
Tools307133-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product Material | Steel |
| Product width in | 0.153 |
| Product width mm | 3.886 |
| Sub brand | Airflex |