18WCB STUD CORR. RESIST.
308139-01
Tools308139-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product Material | Steel |
| Product width in | 11.500 |
| Product width mm | 292.1 |
| Sub brand | Airflex |