STUD-BRAKE, 218WCB CR
308139-05
Tools308139-05 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product Material | Steel |
| Product width in | 13.000 |
| Product width mm | 330.2 |
| Sub brand | Airflex |