Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 1.620 |
| Product length mm | 41.148 |
| Product Material | Aluminum-Nickel Bronze |
| Product width in | 4.506 |
| Product width mm | 114.452 |
| Sub brand | Airflex |